HG-JHS11-4BLSELF-OPEN DAMPER HINGE

Description
  • Small damper hinge with self-opening function for top-opening lids. Using with a touch latch enables pop-up function of the lid.
  • Inset type.

  • Opening speed is adjustable with a hex key.

  • Cover hides mounting screws for clean appearance.

  • Easy to cut out with a router.

  • Applicable into surface mount with Bracket UKZ11-BL
    (sold separately).

 

Specs
ITEM NO.HG-JHS11-4BL
Weight 56 g
Dimensions 48 × 70 × 31 mm
RoHS Status

RoHS 3

Overall Length (mm) Width (mm) Height (mm) Weight (g)
48 mm 70 mm 31 mm 56 g

Components

 

Component Material Finish
Body Polyacetal (POM) Black
Bracket for side mount PBT Black
Cover ABS Black/White
Damper
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads