Product Description
- Small damper hinge with self-opening function for top-opening lids. Using with a touch latch enables pop-up function of the lid.
Inset type.
Opening speed is adjustable with a hex key.
Cover hides mounting screws for clean appearance.
Easy to cut out with a router.
Applicable into surface mount with Bracket UKZ11-BL (sold separately).
Product Specifications
Material
Polyacetal
Finish
White
Weight of Item (g)
56
Length or Depth of Item when closed (mm)
48
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
31
Height of Item (in)
1.25
Width of Item (mm)
70
Width of Item (in)
2.8125
Min. Panel Thickness (mm)
8.5
Min. Panel Thickness (in)
0.3125
Min. Torque (kgf-cm/pr)
1.02
Min. Torque (lbs-in/pr)
0.89
Mounting Type
Recessed
Adjustable
Y
Dampening Direction
Self Opening
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
CS Screw 3mm. Bind screw 4mm
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files