ITEM NO. | RD-55/SN |
Weight | 35 g |
Dimensions | 55 × 9.5 × 23 mm |
Back-to-Back Option | No |
Style | Round Edge |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
55 mm | 9.5 mm | 23 mm | 35 g |
Components
Component | Material | Finish |
Contemporary, utilitarian round edge pull for furniture and cabinetry.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)