ITEM NO. | GTS-300 |
Weight | 190 g |
Dimensions | 100 × 44.5 × 45 mm |
Load Capacity (kg) | 3/pcs, 6/ 2pcs |
Load Capacity (lbs) | 13/2pcs, 6.6/1pc |
Max. Shelf Depth (inch) | 17-03-2004 |
Max. Shelf Depth (mm) | 450 |
Max. Shelf Width (inch) | 11-13/16 |
Max. Shelf Width (mm) | 300 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
350.3 mm | 44.5 mm | 45 mm | 190 g |
Components
Component | Material | Finish |