ITEM NO. | ST-90 |
Weight | 68 g |
Dimensions | 90 × 22 × 12.7 mm |
Back-to-Back Option | No |
Handle Depth (mm) | 23.2 |
Style | Hatch |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
90 mm | 22 mm | 12.7 mm | 68 g |
Components
Component | Material | Finish |