HM-330

STAINLESS STEEL HANGER - HM-330

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
170
Length or Depth of Item when open (mm)
336
Length or Depth of Item when open (in)
13.25
Height of Item (mm)
196
Height of Item (in)
7.75
Width of Item (mm)
27
Width of Item (in)
1.125
Load Capacity (kg)
3
Load Capacity (lbs)
6.6
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL EXTENSION HANGER - A-330

$60.00
STAINLESS STEEL HANGER - HM-250/Y

$27.50
STAINLESS STEEL HANGER - HM-250/V

$27.50
STAINLESS STEEL EXTENSION HANGER - A-300

$59.00
STAINLESS STEEL EXTENSION HANGER - A-400

$63.00