DOOR CHAIN
ITEM NO. | CS-1000 |
Weight | 115 g |
Dimensions | 18.5 × 22.5 × 101 mm |
Includes Strike Plate | yes |
Requires Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
101 mm | 57/64 mm | 18.5 mm |
Components
Component | Material | Finish |
Body 1/2 | Stainless Steel (304) | Satin |
Chain | Stainless Steel (304) | Nickel |
Knob | Stainless Steel (304) | Satin |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!