SJHC-130RD

RED CAP FOR SJH-130 - SJHC-130RD

Product Specifications
Material
Plastic (PA)
Finish
Red
Weight of Item (g)
1.5
Length or Depth of Item when closed (mm)
9.1
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
46.4
Height of Item (in)
1.875
Width of Item (mm)
17.9
Width of Item (in)
0.75
CC Length (in)
0
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LARGE HANDLE (W/COVER CAP OPTION) - SJH-130

$11.60
BLUE CAP FOR SJH-130 - SJHC-130BU

$1.30
YELLOW CAP FOR SJH-130 - SJHC-130YE

$1.30
ORANGE CAP FOR SJH-130 - SJHC-130YR

$1.30
BLACK CAP FOR SJH-130 - SJHC-130BL

$1.30