5103-80

RECESSED PULL - 5103-80

Product Description
  • Sheetmetal mounting bracket, 513-8 sold separately.
Product Specifications
Material
Zinc Alloy
Finish
Satin Nickel
Weight of Item (g)
88
Length or Depth of Item when closed (mm)
18
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
80
Width of Item (in)
3.1875
Handle Depth (mm)
14
Handle Depth (in)
0.5625
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 12
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ZweiL RECESSED PULL - ZL-2501-80

$0.00
RECESSED PULL - HH-UD120SH

$70.90