ITEM NO. | HH-JW70-IV |
Weight | 15 g |
Dimensions | 25.5 × 70 × 38 mm |
Max. Panel Thickness (mm) | 3.2 |
Min. Panel Thickness (mm) | 0.5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
70 mm | 25.5 mm | 38 mm |
Components
Component | Material | Finish |