ITEM NO. | SDR-RA80-RM-RR |
Weight | 654 g |
Track Installation Type | Ceiling |
Roller/Bracket Type | Top Recessed |
Door Max. Weight (lbs) | 200 |
Door Max. Weight (kg) | 90 |
Door Min. Thickness (mm) | 28 |
Door Min. Thickness (Inch) | 1-1/8" |
Door Min. Width (mm) | 600 |
Door Min. Width (inch) | 23-5/8" |
SDR-RA80-RM-RRRECESSED MOUNT SLIDING DOOR HARDWARE (Standard Closing)
Description
- Successfully passed 100,000 cycles test (private).
- Ceiling and Barn Door Mount.
- Recessed Mounted door brackets.
- Double rollers with ball bearings.
- Quiet precision movement.
- Soft Close Feature.
- Low profile minimum gap of 1/8” (3 mm).
- Vertical Adjustment ± 1/16” (1 mm).
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!