OP-150RECESSED DOOR PULL

Specs
ITEM NO.OP-150
Weight 30 g
Dimensions 150 × 10 × 40 mm
RoHS Status

RoHS 3

Overall Length (mm) Width (mm) Height (mm) Weight (g)
150 mm 10 mm 40 mm 30 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads