ITEM NO. | XLA-HHA300 |
Weight | 140 g |
Dimensions | 300 × 19.6 × 40.4 mm |
Back-to-Back Option | No |
Design Feature | Leightweight, Recessed Pull |
Handle Depth (mm) | 19.6 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
300 mm | 19.6 mm | 40.4 mm | 140 g |
Components
Component | Material | Finish |