ITEM NO. | UTZ-130/SB |
Weight | 105 g |
Dimensions | 130 × 26 × 50 mm |
Back-to-Back Option | No |
Design Feature | Recessed Pull |
Handle Depth (mm) | 26 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
130 mm | 26 mm | 50 mm | 105 g |
Components
Component | Material | Finish |