UTA-105GR

RECESSED PULL WITH VENTILATOR, GREY - UTA-105GR

Product Specifications
Material
304 Stainless Steel
Finish
Satin, Gray
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
105
Length or Depth of Item when closed (in)
4.1875
Height of Item (mm)
27
Height of Item (in)
1.125
Width of Item (mm)
40
Width of Item (in)
1.625
Handle Depth (mm)
21
Handle Depth (in)
0.8125
Max. Panel Thickness (mm)
25
Max. Panel Thickness (in)
1
Min. Panel Thickness (mm)
18
Min. Panel Thickness (in)
0.6875
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

RECESSED PULL WITH VENTILATOR, BLACK - UTA-105BL

$13.70
RECESSED PULL WITH VENTILATOR, IVORY - UTA-105IV

$13.70
RECESSED PULL - XLA-HHA600

$60.90
RECESSED PULL - HH-UD120SH

$70.90