HH-PS99

RECESSED PULL - HH-PS99

Product Description
  • Designed for back mount
  • Large grip space for heavy Cabinets etc.
  • For panel thickness 15 mm. (19/32")
Product Specifications
Material
Plastic (PP)
Finish
Black
Weight of Item (g)
42
Length or Depth of Item when closed (mm)
46
Height of Item (mm)
62
Width of Item (mm)
135
Handle Depth (mm)
46
Handle Depth (in)
1.8125
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 12 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Image coming soon

$120.30
RECESSED PULL - HH-UD120SH

$70.90
Image coming soon

$127.60
RECESSED PULL - HH-UD120SM

$77.30
RECESSED PULL - HH-JW140-IV

$6.20