HH-AS3

S/S RECESSED PULL - HH-AS3

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
50
Length or Depth of Item when open (mm)
16
Length or Depth of Item when open (in)
0.6875
Height of Item (mm)
62
Height of Item (in)
2.5
Width of Item (mm)
120
Width of Item (in)
4.75
Handle Depth (mm)
16
Handle Depth (in)
0.625
Back-to-Back Option
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 0.8
Fasteners Type
Nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$7.50
S/S RECESSED GRAB HANDLE - HH-M200

$449.00
Image coming soon

$120.30
RECESSED PULL - HH-UD120SH

$70.90