ITEM NO. | ZL-1903 |
Weight | 58 g |
Dimensions | 32 × 16 × 51 mm |
Back-to-Back Option | No |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
32 mm | 16 mm | 51 mm | 58 g |
Components
Component | Material | Finish |
Elegant pull for premium furniture or cabinetry. Made with Sugatsune’s proprietary “ZweiL” finish of alternating mirror and satin on haevy gauge stainless steel.
ITEM NO. | ZL-1903 |
Weight | 58 g |
Dimensions | 32 × 16 × 51 mm |
Back-to-Back Option | No |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
32 mm | 16 mm | 51 mm | 58 g |
Component | Material | Finish |
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)