7051EOPOINTFIX

Description

• Flush mount type glass standoff

Specs
ITEM NO.7051EO
Weight 67 g
Dimensions 30 × 30 × 18 mm
RoHS Status

Not Compliant

Overall Length (mm) Width (mm) Height (mm) Weight (g)
30 mm 17.5 mm 67 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads