7000VA

POINTFIX Ø 40 GLASS STANDOFF ** SPECIAL WRENCH Z058 REQUIRED FOR INSTALLATION - 7000VA

Product Description
  • Flush mount type glass standoff
  • Recommended Screw Size: M8 bolt
  • Longer base 8~18 mm (3-5/32"~7-3/32") available as special order
Product Specifications
Material
302 Stainless Steel, Aluminum
Finish
Satin
Weight of Item (g)
167
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
31
Height of Item (in)
1.25
Width of Item (mm)
40
Width of Item (in)
1.625
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.5
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

POINTFIX Ø 40 GLASS STANDOFF **
SPECIAL WRENCH Z058 REQUIRED FOR INSTALLATION - 7005VA

$130.00
POINTFIX Ø 60 GLASS STANDOFF **
SPECIAL WRENCH Z058 REQUIRED FOR INSTALLATION
 - 7015VA

$190.30
POINTFIX Ø 60 GLASS STANDOFF **
SPECIAL WRENCH Z058 REQUIRED FOR INSTALLATION
 - 7010VA

$165.00
POINTFIX Ø 30 GLASS STANDOFF ** SPECIAL WRENCH Z057 REQUIRED FOR INSTALLATION
 - 4872ZN1

$25.50
Image coming soon

$0.00