7140E1EV1

POINTFIX Ø 10 GLASS STANDOFF - 7140E1EV1

Product Description
  • Mini stand off with cover cap
Product Specifications
Material
Aluminum, Brass
Finish
Anodized, Nickel Plated
Weight of Item (g)
3
Length or Depth of Item when closed (mm)
10
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
19.5
Height of Item (in)
0.8125
Width of Item (mm)
10
Width of Item (in)
0.4375
Max. Glass Thickness (mm)
6
Max. Glass Thickness (in)
0.125
Min. Glass Thickness (mm)
3
Min. Glass Thickness (in)
0.25
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M3 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

POINTFIX Ø 22 GLASS STANDOFF - 7120VA

$76.90
POINTFIX Ø 60 GLASS STANDOFF **
SPECIAL WRENCH Z058 REQUIRED FOR INSTALLATION
 - 7010VA

$165.00
POINTFIX Ø 30 GLASS STANDOFF **
SPECIAL WRENCH Z057 REQUIRED FOR INSTALLATION - 4872ZN5

$25.50
Image coming soon

$0.00
POINTFIX Ø 22 GLASS STANDOFF **
SPECIAL WRENCH Z059 REQUIRED FOR INSTALLATION - 7062VA

$66.70