7083VA

POINTFIX - 7083VA

Product Description
  • Glass standoff with round face plate
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
84
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
33
Height of Item (in)
1.3125
Width of Item (mm)
30
Width of Item (in)
1.1875
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.25
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.5
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
6 X 50
Fasteners Type
Countersunk Wood Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

POINTFIX Ø 60 GLASS STANDOFF **
SPECIAL WRENCH Z058 REQUIRED FOR INSTALLATION
 - 7015VA

$190.30
POINTFIX Ø 22 GLASS STANDOFF - 7120VA

$76.90
POINTFIX Ø 40 GLASS STANDOFF **
SPECIAL WRENCH Z058 REQUIRED FOR INSTALLATION - 7000VA

$127.60