Product Specifications
Material
ABS
Finish
Black
Weight of Item (g)
16.3
Length or Depth of Item when closed (mm)
34
Length or Depth of Item when closed (in)
1.375
Length or Depth of Item when open (mm)
39.5
Length or Depth of Item when open (in)
1.5625
Height of Item (mm)
17.8
Height of Item (in)
0.75
Width of Item (mm)
43
Width of Item (in)
1.75
Holding Force (kg)
10
Holding Force (lbs)
22
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #4 Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files