Product Specifications
Material
Neodymium, Nitrile Rubber
Finish
Plain
Weight of Item (g)
1.1
Length or Depth of Item when closed (mm)
16.8
Length or Depth of Item when closed (in)
0.6875
Length or Depth of Item when open (mm)
21.5
Length or Depth of Item when open (in)
0.875
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
10.5
Width of Item (in)
0.4375
Holding Force (kg)
1
Holding Force (lbs)
2.2
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Fasteners Type
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
SHVC 223 6/20/22
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files