ITEM NO. | XL-GC09-CR |
Weight | 110 g |
Dimensions | 51 × 33 × 29 mm |
Includes Strike Plate | yes |
Requires Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
51 mm | 33 mm | 29 mm | 110 g |
Components
Component | Material | Finish |
Housing | Zinc Alloy | Chrome |
Plate | Zinc Alloy | Chrome |
Spacer | Rubber | Black |
Counterplate | Steel | Chrome |
Face Plate | Zinc Alloy | Chrome |
Pad | Rubber | Black |