Product Description
- Easy operation with a slide and push mechanism for locking and lever release.
- Lever can be used with either EB-33/EP, EB-33/ EP-D, EB-2/EP or EB-317/EP.
- Use to unlock multiple brackets with one-hand operation while maintaining bracket locking feature.
- Connecting bar can be cut to custom sizes.
- Available for two or three brackets configuration.
- Corrosive resistant aluminum material allows for outdoor use.
- Simple installation, easier support for wide shelves.
- Ideal solution to save space in confined areas.
Product Specifications
Material
Stainless Steel, PBT
Finish
Plain
Weight of Item (g)
103
Length or Depth of Item when open (mm)
105
Length or Depth of Item when open (in)
4.1875
Height of Item (mm)
52
Height of Item (in)
2.0625
Width of Item (mm)
1076
Width of Item (in)
42.375
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files