LEVER HANDLE
HCSA138SF11HLEVER HANDLE
Description
• Passage: No Lock
• Privacy: Thumbturn and Slotted Lock Combination. Can be opened from outside with small coin or screwdriver.
ITEM NO. | HCSA138SF11H |
Weight | 956 g |
Dimensions | 190 × 152 × 62 mm |
Door Max. Height (inch) | 98-27/64 |
Door Max. Height (mm) | 2500 |
Door Max. Weight (kg) | 40 |
Door Max. Weight (lbs) | 88 |
Door Max. Width (inch) | 39-3/8 |
Door Max. Width (mm) | 1000 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.