ITEM NO. | TN-25S |
Weight | 50 g |
Dimensions | 25 × 25 × 81 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
25 mm | 25 mm | 81 mm | 50 g |
Components
Component | Material | Finish |
Body | Steel | Chrome |
Base | Polypropylene | Natural |
Bolt | Steel | Clear Zinc Chromate |