ITEM NO. | LDD-V-L |
Dimensions | 185 × 26 × 38 mm |
Door Max. Weight (kg) | 40 |
Door Max. Weight (lbs) | 88 |
Door Max. Width (ft) | 3 |
Door Max. Width (mm) | 914 |
Door Min. Thickness (Inch) | 1-19/64 |
Door Min. Thickness (mm) | 33 |
Door Min. Weight (kg) | 15 |
Door Min. Weight (lbs) | 33 |
Self Close | Yes |
Soft Close | Yes |
Track Installation Type | Recessed |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
185 mm | 26 mm | 38 mm |
Components
Component | Material | Finish |
Main Body | Steel/Polyacetal/PBT | Chromate/Gray |
Counterplate | Steel/Polyacetal | Nickel/Gray |