LDD-V100-DBR-L

Heavy Duty Lapcon Door Damper (Left) - LDD-V100-DBR-L

MSRP:
$300.00 USD
(No reviews yet) Write a Review
LDD-V100-DBR-L

Heavy Duty Lapcon Door Damper (Left) - LDD-V100-DBR-L

MSRP:
$300.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Door damper unit for interior, swinging doors
  • Grips door at final 15° and softly, self-closes doors more gently compared to other door closers, putting less stress on the hinges
  • Heavy Duty: Holds up to 220 lbs doors (100 kg)
  • “Invisible” design minimizes visibility of the hardware
  • Recommended Door Specifications: Thickness: minimum 40 mm~60 mm (1-9/16"~2-3/8") Width: maximum 900 mm (35-7/16") Weight: 40~100 kg (88~220 lbs)
  • Can be adjusted for door weight after installation. Counterplate position can be easily adjusted by removing cover and turning micro-adjustment screws
  • Can be used with HES3D-E190 and HES3D-160
  • Includes screws and paper template for installation.
Product Specifications
Material
Steel (SPCC)
Finish
Dark Brown
Weight of Item (g)
907.2
Length or Depth of Item when closed (mm)
296
Length or Depth of Item when closed (in)
11.654
Height of Item (mm)
71
Height of Item (in)
2.795
Width of Item (mm)
32
Width of Item (in)
1.26
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Thickness (mm)
60
Max. Door Thickness (in)
2.375
Max. Door Weight (kg)
100
Max. Door Weight (lbs)
220
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 45, 3.5 X 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Heavy Duty Lapcon Door Damper (Right) - LDD-V100-DBR-R

$300.00
Heavy Duty Lapcon Door Damper (Left) - LDD-V100-NI-L

$189.30
Heavy Duty Lapcon Door Damper (Right) - LDD-V100-NI-R

$189.30
Lapcon Door Damper (Left) - LDD-V-L

$90.20
Lapcon Door Damper (Right) - LDD-V-R

$90.20