ITEM NO. | K-CATCH/WHT-T |
Weight | 4.5 g |
Dimensions | 31 × 35.4 × 13 mm |
Includes Strike Plate | yes |
Pull Out Force (kg) | 7.1 |
Pull Out Force (lbs) | 15.6 |
Push In Force (kg) | 5.7 |
Push In Force (lbs) | 12.5 |
Requires Strike Plate | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
34.5 mm | 13 mm | 31 mm | 4.5 g |
Components
Component | Material | Finish |
Catch | Polyacetal | White |
Strike | Polyamide | White |