ITEM NO. | MJH-150 |
Weight | 206 g |
Dimensions | 176 × 28 × 52 mm |
CC Length (Inch) | 5-29/32 |
CC Length (mm) | 150 |
Internal Height (mm) | 43.5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
176 mm | 28 mm | 52 mm | 206 g |
Components
Component | Material | Finish |