KPH-256

HANDLE - KPH-256

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
143
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
272
Width of Item (in)
10.75
CC Length (mm)
256
CC Length (in)
10.0625
Handle Depth (mm)
50
Handle Depth (in)
2
Bar Diameter (mm)
16
Bar Diameter (in)
0.625
Back-to-Back Option
N
Bar Shape
Square
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products