ITEM NO. | KPH-192 |
Weight | 115 g |
Dimensions | 40 × 208 × 16 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 19/32 |
Bar Diameter (mm) | 15 |
Bar Shape | Square |
CC Length (Inch) | 07-09-2016 |
CC Length (mm) | 192 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
208 mm | 15 mm | 40 mm | 115 g |
Components
Component | Material | Finish |