ITEM NO. | XL-MT120-U01 |
Weight | 415 g |
Dimensions | 120 × 60 × 12.5 mm |
Includes Strike Plate | No |
Requires Strike Plate | yes |
Strike Plate Model | XL-MT120-H |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
120 mm | 60 mm | 12.5 mm | 415 g |
Components
Component | Material | Finish |
Body | Stainless Steel | Satin |
Spacer | Polypropylene | Plain |
Stand Off | Brass | Plain |