ITEM NO. | GS-GL5-CR-KA |
Weight | 159 g |
Dimensions | 42.5 × 48 × 43 mm |
Key Changes | 1-Million |
Master Keying Availability | Yes |
Max. Glass Thickness (inch) | 5/16 |
Max. Glass Thickness (mm) | 8 |
Min. Glass Thickness (inch) | 3/16 |
Min. Glass Thickness (mm) | 5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
42.5 mm | 48 mm | 43 mm | 159g |
Components
Component | Material | Finish |
Body | Brass | Chrome |
Front Plate | Zinc Alloy | Chrome |
Back Plate | Zinc Alloy | Chrome |
Lock Plate | 304 Stainless Steel | Mirror |
Rubber Washer | Chloroprene Rubber | Black |
Hex Nut | Steel | Silver |
Washer | Steel | Silver |
Cover | Chloroprene Rubber | Black |
Ring | Chloroprene Rubber | Black |
Strike | Steel | Chrome |
Key | Brass | Nickel |