EU-72

FORK HOOK - EU-72

Product Description
  • Hook with unique design
  • Can hang 3 items at same time
  • Two on the tips and one on the neck
  • Two tip shape ideal to hang hats, caps
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
118
Length or Depth of Item when closed (mm)
52
Length or Depth of Item when closed (in)
2.0625
Height of Item (mm)
72
Height of Item (in)
2.875
Width of Item (mm)
56
Width of Item (in)
2.25
Load Capacity (kg)
30
Load Capacity (lbs)
66
Multi-Prong Hook
Y
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 x 20
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$54.00