-
Features two way damper to avoid slamming open or closed.
-
Easy installation and excellent performance.
-
Designed to close flush against surrounding walls, providing clean appearance.
-
UNIQUE MOVEMENT: Recesses in, and then slides sideways.
-
CLEAN APPEARANCE: No floor tracks required on MFU-System.
-
DURABILITY: High durability, passed 1, open/close cycle test (private).
- No handle is needed on the door front for opening.
Notes - Designed for use with 1-3/16" to 1-9/16" (3-4 mm) thick doors.
- Space behind the adjacent wall required for the door to slide into.
Material
Steel, Plastic, Aluminum
Length or Depth of Item when closed (mm)
200
Length or Depth of Item when closed (in)
7.875
Height of Item (in)
109.3125
Max. Door Height (mm)
2700
Max. Door Height (in)
106.3125
Max. Door Width (mm)
1200
Max. Door Width (in)
47.25
Min. Door Width (in)
31.5
Max. Door Thickness (mm)
40
Max. Door Thickness (in)
1.5625
Min. Door Thickness (mm)
30
Min. Door Thickness (in)
1.1875
Max. Door Weight (lbs)
154
Roller/Bracket Type
Surface
Track Installation Type
Install into Ceiling - no wall mount
Vertical Adjustment (mm)
+/- 4 mm
Vertical Adjustment (in)
+/- .18
Fasteners Type
Tapping Screw, Bind head/Flat head/Pan head
Is CA Prop 65 Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files