Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
35
Length or Depth of Item when closed (mm)
17.5
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
58
Width of Item (in)
2.3125
Max. Door Thickness (mm)
1.6
Max. Door Thickness (in)
0.0625
Min. Door Thickness (mm)
1
Min. Door Thickness (in)
0.0625
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 10
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files