Product Description
- Easy installation and operation: large finger pull, automatically locks doors when closed.
- 34 stainless steel material (case and handle).
- Screws: included (stainless steel) with spring washer.
- UL94-HB: latch bolt compliant with flammability standard.
- Ideal for small access panels and maintenance doors of control panels.
Product Specifications
Material
Aluminum Alloy
Finish
Paint
Weight of Item (g)
98
Length or Depth of Item when closed (mm)
76
Length or Depth of Item when closed (in)
3
Height of Item (mm)
24.25
Height of Item (in)
1
Width of Item (mm)
52
Width of Item (in)
2.0625
Max. Door Thickness (mm)
3.2
Max. Door Thickness (in)
0.125
Min. Door Thickness (mm)
2
Min. Door Thickness (in)
0.0625
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Cross-recessed pan head screw M6x12
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files