UH-400

EXTENSION HANGER - UH-400

Product Specifications
Material
304 Stainless Steel
Finish
Chrome
Weight of Item (g)
505
Length or Depth of Item when closed (mm)
400
Length or Depth of Item when closed (in)
15.75
Length or Depth of Item when open (mm)
636
Length or Depth of Item when open (in)
25.0625
Height of Item (mm)
49
Height of Item (in)
1.9375
Width of Item (mm)
44.6
Width of Item (in)
1.8125
Load Capacity (kg)
3
Load Capacity (lbs)
6.6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 25 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

S/S EXTENSION HANGER - A-400

$63.00