ITEM NO. | ES-Z003-224/AB |
Weight | 260 g |
Dimensions | 40 × 236 × 12 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 12 X 12 |
Bar Shape | Square |
CC Length (mm) | 224 |
Design Feature | Detailed, Sharp-Lined |
Internal Height (mm) | 28 |
Style | Rustic |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
236 mm | 12 mm | 40 mm | 260 g |
Components
Component | Material | Finish |