ITEM NO. | ES-Z401-128/DB |
Weight | 131 g |
Dimensions | 24.9 × 290 × 21.24 mm |
Back-to-Back Option | No |
Style | Rustic |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
290 mm | 24.9 mm | 21.24 mm | 131 g |
Components
Component | Material | Finish |