ITEM NO. | MX-125N16 |
Weight | 1210 g |
Dimensions | 140.5 × 68.25 × 195 mm |
Wheel Type | Single Wheel |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
140.5 mm | 68.25 mm | 195 mm | 1,210 g |
Components
Component | Material | Finish |
Body | Polypropylene | Light Gray |
Threaded Bolt | Steel | Chromate |
Wheel | Nylon, Polyurethane | Dark Gray |
Rear Bumper | Polyurethane | Dark Gray |