MX-125N16

DUAL BRAKE CASTER W/O BRAKE (THREADED BOLT TYPE) - MX-125N16

MSRP:
$113.10
Product Specifications
Material
Plastic (PP)
Finish
Light Gray
Weight of Item (g)
1210
Length or Depth of Item when closed (mm)
140.5
Length or Depth of Item when closed (in)
5.5625
Height of Item (mm)
195
Height of Item (in)
7.6875
Width of Item (mm)
68.25
Width of Item (in)
2.6875
Load Capacity (kg)
120
Load Capacity (lbs)
264
Wheel Type
Single Wheel
Locking Type (Brake)
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M16 X 2
Fasteners Type
Threaded Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

DUAL BRAKE CASTER W/BRAKE (THREADED BOLT TYPE) - MX-125N16S

$132.80
DUAL BRAKE CASTER W/O BRAKE (PLATE TYPE)
 - MX-125P

$113.10
DUAL BRAKE CASTER W/BRAKE (PLATE TYPE)
 - MX-125PS

$143.20
DUAL BRAKE SYSTEM CASTER (PLATE) - EX-100P

$82.70
DUAL BRAKE SYSTEM CASTER (PLATE) - EX-100PS

$92.70