Product Specifications
Material
Plastic (PP)
Finish
Light Gray
Weight of Item (g)
1450
Length or Depth of Item when closed (mm)
167.87
Length or Depth of Item when closed (in)
6.625
Height of Item (mm)
170
Height of Item (in)
6.75
Width of Item (mm)
70
Width of Item (in)
2.8125
Load Capacity (kg)
120
Load Capacity (lbs)
264
Wheel Type
Single Wheel
Locking Type (Brake)
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8.5 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files