ITEM NO. | MX-125PS |
Weight | 1450 g |
Dimensions | 167.87 × 70 × 170 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
167.87 mm | 70 mm | 170 mm | 1,450 g |
Components
Component | Material | Finish |
Body | Polypropylene | Light Gray |
Mounting Plate | Steel | Chromate |
Wheel | Nylon, Polyurethane | Dark Gray |
Brake | Nylon | Blue |
Rear Bumper | Polyurethane | Dark Gray |