ITEM NO. | DSI-1630-30-25I |
Weight | 800 g |
Dimensions | 66 × 30 × 314 mm |
Back-to-Back Option | Yes |
Bar Diameter (mm) | 30 |
Bar Shape | Round |
CC Length (Inch) | 09-07-2008 |
CC Length (mm) | 250 |
Internal Height (mm) | 36 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
314 mm | 30 mm | 66 mm |
Components
Component | Material | Finish |