ITEM NO. | H95TSH-F |
Weight | 180 g |
Dimensions | 84.5 × 46.3 × 63.8 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
84.5 | 46.3 | 63.8 | 180 g |
Components
Component | Material | Finish |
Body | Steel | Nickel |
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)