H95TSZ

MOUNTING PLATE FOR H95TSH - H95TSZ

Product Description
  • 95° opening concealed hinge
  • Clip-on feature allows easy door installation/removal
  • Safety lock feature
  • Door opens without hitting adjacent cabinets
  • Ideal when 2 doors are close together
  • Hinge body and mounting plate sold separately
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
94
Length or Depth of Item when closed (mm)
77
Length or Depth of Item when closed (in)
3.0625
Height of Item (mm)
46
Height of Item (in)
1.8125
Width of Item (mm)
24.5
Width of Item (in)
1
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm fasteners
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

CONCEALED HINGE BODY - H95TSH

$9.40
Torque Concealed Hinge (for sheet metal) - H95TSH-F

$0.00
MOUNTING PLATE FOR H95TMH - H95TMZ

$7.70
CONCEALED HINGE BODY
 - H95TMH

$9.40
INSET DOOR PIVOT HINGE - PH-95

$152.00